How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | P: | 3.69 in |
| I: | 6.1 in | D: | 4.5 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| H: | 0.53 in | AG: | 8.5 |
| L1: | 12.9 in | BD: | 9 |
| T: | 1.875 | AJ: | 7.25 |
| LL: | 4.25 in | AB: | 6.38 |
| BF: | 0.53 | L: | 9.57 in |
| AF: | 0.38 | G: | 3.26 |
| U: | 1.25 in | AA: | 14 |
| AK: | 8.5 | BE1: | 0.5 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 1.875 in | Service Factor: | 1 |
| Model Code: | 42YFC | Motor Frame Size: | 210TC |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 1.2 |
| Ratio: | 100:1 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 30 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 2.88 in |
| Ratio Range: | 100:1 to 250:1 | Assembly: | YFC-2 |
| Output RPM: | 17.5 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

