How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | BF: | 0.53 |
| L1: | 12.9 in | U: | 1.25 in |
| V: | 2.75 in | AJ: | 7.25 |
| D: | 4.5 | BE1: | 0.5 in |
| AG: | 8.5 | AE2: | 0.63 |
| L: | 9.57 in | AA: | 14 |
| AF: | 0.38 | BD: | 9 |
| T: | 1.875 | LL: | 4.25 in |
| H: | 0.53 in | G: | 3.26 |
| AK: | 8.5 | P: | 3.69 in |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
Technical Specifications
| Ratio: | 15:1 | Center Distance (in): | 4.25 |
| Model Code: | 42YFC | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 9.3 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.875 in | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Bore Code: | 30 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 117 | Ratio Range: | 15:1 |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Series Code: | OE | Input Keyway: | 1/4 X 2.88 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

