How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.875 | L1: | 12.9 in |
| AA: | 14 | V: | 2.75 in |
| AG: | 8.5 | BE1: | 0.5 in |
| BD: | 9 | BF: | 0.53 |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| AF: | 0.38 | I: | 6.1 in |
| P: | 3.69 in | AK: | 8.5 |
| D: | 4.5 | H: | 0.53 in |
| G: | 3.26 | AJ: | 7.25 |
| AB: | 6.38 | L: | 9.57 in |
| LL: | 4.25 in | U: | 1.25 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Bore Code: | 30 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.875 in |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Output Key: | 1/2 X 3.38 |
| Series Code: | OE | Model Code: | 42YFC |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Ratio: | 25:1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 6.24 | Product Type: | Right Angle |
| Ratio Range: | 25:1 | Input Keyway: | 1/4 X 2.88 in |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Output RPM: | 70 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

