How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | L: | 9.57 in |
| V: | 2.75 in | T: | 1.875 |
| H: | 0.53 in | LL: | 4.25 in |
| AB: | 6.38 | AJ: | 7.25 |
| L1: | 12.9 in | I: | 6.1 in |
| D: | 4.5 | AF: | 0.38 |
| BF: | 0.53 | AK: | 8.5 |
| AG: | 8.5 | AE2: | 0.63 |
| BD: | 9 | G: | 3.26 |
| Center Distance (in): | 4.25 in | U: | 1.25 in |
| P: | 3.69 in | AA: | 14 |
Technical Specifications
| Assembly: | YFC-2 | Model Code: | 42YFC |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.875 in |
| Output Shaft: | Hollow Bore | Ratio Range: | 25:1 |
| Input RPM: | 1,750 | Output RPM: | 70 |
| Input Keyway: | 1/4 X 2.88 in | Reducer: | Worm - Right Angle |
| Ratio: | 25:1 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 6.24 |
| Bore Code: | 30 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Input Diameter (in): | 1.25 in | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

