How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | D: | 4.5 |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| AB: | 6.38 | V: | 2.75 in |
| BE1: | 0.5 in | I: | 6.1 in |
| AJ: | 7.25 | AK: | 8.5 |
| AE2: | 0.63 | T: | 1.875 |
| U: | 1.25 in | LL: | 4.25 in |
| L: | 9.57 in | AG: | 8.5 |
| BD: | 9 | AF: | 0.38 |
| G: | 3.26 | L1: | 12.9 in |
| BF: | 0.53 | P: | 3.69 in |
Technical Specifications
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Output RPM: | 43.8 |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 2.88 in | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Input Style: | Flexible Coupling Input | Model Code: | 42YFC |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.875 in |
| Input HP @ 1750 RPM: | 4.2 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Output Shaft Direction: | 2 |
| Bore Code: | 30 | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Ratio: | 40:1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

