How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | T: | 1.875 |
| L1: | 12.9 in | BE1: | 0.5 in |
| AF: | 0.38 | AJ: | 7.25 |
| BD: | 9 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| U: | 1.25 in | H: | 0.53 in |
| D: | 4.5 | LL: | 4.25 in |
| AA: | 14 | G: | 3.26 |
| BF: | 0.53 | AK: | 8.5 |
| AE2: | 0.63 | AG: | 8.5 |
| AB: | 6.38 | L: | 9.57 in |
Technical Specifications
| Series Code: | OE | Center Distance (in): | 4.25 |
| Bore Code: | 30 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Input Keyway: | 1/4 X 2.88 in |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Output RPM: | 43.8 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 4.2 | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.875 in | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

