How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | LL: | 4.25 in |
| D: | 4.5 | AJ: | 7.25 |
| U: | 1.25 in | G: | 3.26 |
| AG: | 8.5 | BE1: | 0.5 in |
| BF: | 0.53 | H: | 0.53 in |
| I: | 6.1 in | T: | 1.875 |
| L: | 9.57 in | P: | 3.69 in |
| Center Distance (in): | 4.25 in | L1: | 12.9 in |
| AA: | 14 | AE2: | 0.63 |
| BD: | 9 | AF: | 0.38 |
| V: | 2.75 in | AB: | 6.38 |
Technical Specifications
| Series Code: | OE | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 2 | Ratio: | 5:1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Bore Code: | 30 |
| Input Keyway: | 1/4 X 2.88 in | Shaft Seal Material: | Viton |
| Output RPM: | 339 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 15.5 | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.875 in | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Ratio Range: | 5:1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

