How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | L1: | 12.9 in |
| AA: | 14 | AK: | 8.5 |
| AG: | 8.5 | T: | 1.875 |
| L: | 9.57 in | AJ: | 7.25 |
| I: | 6.1 in | AF: | 0.38 |
| V: | 2.75 in | H: | 0.53 in |
| Center Distance (in): | 4.25 in | BD: | 9 |
| AB: | 6.38 | U: | 1.25 in |
| BF: | 0.53 | P: | 3.69 in |
| AE2: | 0.63 | D: | 4.5 |
| G: | 3.26 | BE1: | 0.5 in |
Technical Specifications
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.875 in |
| Model Code: | 42YFC | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Ratio: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Series Code: | OE |
| Bore Code: | 30 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 2.88 in |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output RPM: | 339 | Ratio Range: | 5:1 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 15.5 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

