How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | V: | 2.75 in |
| I: | 6.1 in | AF: | 0.38 |
| AG: | 8.5 | G: | 3.26 |
| AJ: | 7.25 | BD: | 9 |
| AK: | 8.5 | L1: | 12.9 in |
| L: | 9.57 in | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | U: | 1.25 in |
| AB: | 6.38 | AA: | 14 |
| BE1: | 0.5 in | P: | 3.69 in |
| T: | 1.875 | AE2: | 0.63 |
| D: | 4.5 | BF: | 0.53 |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Series Code: | OE | Ratio Range: | 50:1 |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Ratio: | 50:1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Model Code: | 42YFC | Assembly: | YFC-2 |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Bore Code: | 30 | Input Keyway: | 1/4 X 2.88 in |
| Input HP @ 1750 RPM: | 3.39 | Output Diameter (in): | 1.875 in |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

