How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | AB: | 6.38 |
| H: | 0.53 in | L: | 9.57 in |
| L1: | 12.9 in | AF: | 0.38 |
| Center Distance (in): | 4.25 in | AA: | 14 |
| AJ: | 7.25 | I: | 6.1 in |
| P: | 3.69 in | AK: | 8.5 |
| AG: | 8.5 | V: | 2.75 in |
| T: | 1.875 | BE1: | 0.5 in |
| BF: | 0.53 | U: | 1.25 in |
| D: | 4.5 | G: | 3.26 |
| LL: | 4.25 in | BD: | 9 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Ratio Range: | 50:1 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Bore Code: | 30 | Reducer: | Worm - Right Angle |
| Output RPM: | 35 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 3.39 | Housing Material: | Cast Iron |
| Motor Frame Size: | 210TC | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 2.88 in | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Ratio: | 50:1 |
| Output Diameter (in): | 1.875 in | Model Code: | 42YFC |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

