How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | G: | 3.26 |
| BF: | 0.53 | AK: | 8.5 |
| D: | 4.5 | AB: | 6.38 |
| AJ: | 7.25 | H: | 0.53 in |
| P: | 3.69 in | U: | 1.25 in |
| L1: | 12.9 in | LL: | 4.25 in |
| BD: | 9 | L: | 9.57 in |
| V: | 2.75 in | AG: | 8.5 |
| T: | 1.875 | AF: | 0.38 |
| BE1: | 0.5 in | AA: | 14 |
Technical Specifications
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Output RPM: | 233 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Ratio: | 7.5:1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Output Diameter (in): | 1.875 in |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Model Code: | 42YFC | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 210TC | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 14.1 | Input Keyway: | 1/4 X 2.88 in |
| Bore Code: | 30 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

