How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AG: | 8.5 |
| AJ: | 7.25 | AK: | 8.5 |
| G: | 3.26 | T: | 1.875 |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| LL: | 4.25 in | I: | 6.1 in |
| D: | 4.5 | BD: | 9 |
| L1: | 12.9 in | BF: | 0.53 |
| AF: | 0.38 | V: | 2.75 in |
| AE2: | 0.63 | AB: | 6.38 |
| U: | 1.25 in | P: | 3.69 in |
| L: | 9.57 in | AA: | 14 |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 210TC | Bore Code: | 30 |
| Output Shaft Direction: | 2 | Ratio: | 7.5:1 |
| Assembly: | YFC-2 | Output Diameter (in): | 1.875 in |
| Output Shaft Assembly Code: | 2 | Model Code: | 42YFC |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 14.1 |
| Output RPM: | 233 | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Series Code: | OE | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

