How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AA: | 14 |
| G: | 3.26 | V: | 2.75 in |
| T: | 1.875 | LL: | 4.25 in |
| AF: | 0.38 | AE2: | 0.63 |
| P: | 3.69 in | L1: | 12.9 in |
| AG: | 8.5 | AB: | 6.38 |
| AJ: | 7.25 | U: | 1.25 in |
| I: | 6.1 in | BD: | 9 |
| D: | 4.5 | BE1: | 0.5 in |
| AK: | 8.5 | BF: | 0.53 |
| Center Distance (in): | 4.25 in | L: | 9.57 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Bore Code: | 30 |
| Input HP @ 1750 RPM: | 1.79 | Ratio: | 80:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 1.875 in |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Ratio Range: | 80:1 | Output RPM: | 21.9 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Model Code: | 42YFC | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

