How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | T: | 1.875 |
| D: | 4.5 | V: | 2.75 in |
| H: | 0.53 in | L: | 9.57 in |
| L1: | 12.9 in | P: | 3.69 in |
| AK: | 8.5 | AB: | 6.38 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | AF: | 0.38 |
| LL: | 4.25 in | AA: | 14 |
| BF: | 0.53 | G: | 3.26 |
| BD: | 9 | I: | 6.1 in |
| AJ: | 7.25 | AE2: | 0.63 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 2 | Input Diameter (in): | 1.25 in |
| Output RPM: | 21.9 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 210TC | Input Keyway: | 1/4 X 2.88 in |
| Housing Material: | Cast Iron | Bore Code: | 30 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Assembly: | YFC-2 | Output Diameter (in): | 1.875 in |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 80:1 |
| Model Code: | 42YFC | Input HP @ 1750 RPM: | 1.79 |
| Ratio: | 80:1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

