How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AJ: | 7.25 |
| L: | 9.57 in | D: | 4.5 |
| U: | 1.25 in | G: | 3.26 |
| LL: | 4.25 in | P: | 3.69 in |
| AB: | 6.38 | AF: | 0.38 |
| AE2: | 0.63 | H: | 0.53 in |
| Center Distance (in): | 4.25 in | BF: | 0.53 |
| BD: | 9 | BE1: | 0.5 in |
| AK: | 8.5 | L1: | 13.46 in |
| T: | 1.875 | AA: | 14 |
| V: | 2.75 in | I: | 6.1 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Ratio: | 10:1 | Output Diameter (in): | 1.875 in |
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 12.9 |
| Motor Frame Size: | 250TC | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Input Keyway: | 1/4 X 2.88 in |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Bore Code: | 30 |
| Model Code: | 42YFC | Output RPM: | 175 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/2 X 3.38 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

