How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | T: | 1.875 |
| G: | 3.26 | P: | 3.69 in |
| BF: | 0.53 | I: | 6.1 in |
| AG: | 8.5 | LL: | 4.25 in |
| L1: | 13.46 in | AA: | 14 |
| AK: | 8.5 | BE1: | 0.5 in |
| H: | 0.53 in | L: | 9.57 in |
| AE2: | 0.63 | BD: | 9 |
| AB: | 6.38 | V: | 2.75 in |
| AJ: | 7.25 | AF: | 0.38 |
| Center Distance (in): | 4.25 in | U: | 1.25 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Bore Code: | 30 |
| Product Type: | Right Angle | Ratio Range: | 100:1 to 250:1 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.2 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Assembly: | YFC-2 | Output RPM: | 17.5 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 1/4 X 2.88 in | Motor Frame Size: | 250TC |
| Output Shaft: | Hollow Bore | Ratio: | 100:1 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.875 in |
| Input Style: | Flexible Coupling Input | Model Code: | 42YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

