How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | BE1: | 0.5 in |
| D: | 4.5 | AF: | 0.38 |
| L: | 9.57 in | P: | 3.69 in |
| BF: | 0.53 | U: | 1.25 in |
| V: | 2.75 in | G: | 3.26 |
| AG: | 8.5 | AA: | 14 |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| AK: | 8.5 | T: | 1.875 |
| AE2: | 0.63 | LL: | 4.25 in |
| BD: | 9 | H: | 0.53 in |
| L1: | 13.46 in | AJ: | 7.25 |
Technical Specifications
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 9.3 |
| Motor Frame Size: | 250TC | Center Distance (in): | 4.25 |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 117 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Model Code: | 42YFC | Product Type: | Right Angle |
| Bore Code: | 30 | Input Keyway: | 1/4 X 2.88 in |
| Output Diameter (in): | 1.875 in | Output Shaft Direction: | 2 |
| Ratio Range: | 15:1 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Ratio: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

