How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.875 | AE2: | 0.63 |
| AA: | 14 | V: | 2.75 in |
| AJ: | 7.25 | AF: | 0.38 |
| Center Distance (in): | 4.25 in | U: | 1.25 in |
| I: | 6.1 in | G: | 3.26 |
| AG: | 8.5 | BD: | 9 |
| L1: | 13.46 in | L: | 9.57 in |
| BF: | 0.53 | P: | 3.69 in |
| AB: | 6.38 | H: | 0.53 in |
| AK: | 8.5 | D: | 4.5 |
| LL: | 4.25 in | BE1: | 0.5 in |
Technical Specifications
| Product Type: | Right Angle | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Output RPM: | 117 | Output Diameter (in): | 1.875 in |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Model Code: | 42YFC | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 9.3 | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Ratio: | 15:1 |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Bore Code: | 30 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

