How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AE2: | 0.63 |
| G: | 3.26 | AF: | 0.38 |
| U: | 1.25 in | V: | 2.75 in |
| H: | 0.53 in | AK: | 8.5 |
| L1: | 13.46 in | BE1: | 0.5 in |
| T: | 1.875 | AG: | 8.5 |
| LL: | 4.25 in | BD: | 9 |
| BF: | 0.53 | AA: | 14 |
| I: | 6.1 in | L: | 9.57 in |
| D: | 4.5 | AJ: | 7.25 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Ratio: | 15:1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 250TC |
| Output Shaft Direction: | 2 | Input Keyway: | 1/4 X 2.88 in |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 9.3 | Gear Type: | Worm |
| Output Diameter (in): | 1.875 in | Housing Material: | Cast Iron |
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output RPM: | 117 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Bore Code: | 30 | Model Code: | 42YFC |
| Assembly: | YFC-2 | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

