How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AB: | 6.38 |
| AJ: | 7.25 | AK: | 8.5 |
| L: | 9.57 in | U: | 1.25 in |
| AA: | 14 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | P: | 3.69 in |
| D: | 4.5 | BE1: | 0.5 in |
| T: | 1.875 | AE2: | 0.63 |
| G: | 3.26 | V: | 2.75 in |
| L1: | 13.46 in | AF: | 0.38 |
| H: | 0.53 in | BF: | 0.53 |
| BD: | 9 | AG: | 8.5 |
Technical Specifications
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 7.59 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 20:1 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Model Code: | 42YFC | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.875 in |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 2.88 in | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 87.5 | Service Factor: | 1 |
| Assembly: | YFC-2 | Ratio Range: | 20:1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 250TC |
| Housing Material: | Cast Iron | Bore Code: | 30 |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

