How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | BF: | 0.53 |
| AA: | 14 | AK: | 8.5 |
| H: | 0.53 in | AE2: | 0.63 |
| V: | 2.75 in | D: | 4.5 |
| L: | 9.57 in | AF: | 0.38 |
| L1: | 13.46 in | AG: | 8.5 |
| BD: | 9 | G: | 3.26 |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| T: | 1.875 | U: | 1.25 in |
| BE1: | 0.5 in | LL: | 4.25 in |
| P: | 3.69 in | AB: | 6.38 |
Technical Specifications
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.875 in |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 25:1 | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Input Keyway: | 1/4 X 2.88 in |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Model Code: | 42YFC | Motor Frame Size: | 250TC |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Ratio Range: | 25:1 |
| Input HP @ 1750 RPM: | 6.24 | Service Factor: | 1 |
| Bore Code: | 30 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

