How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | D: | 4.5 |
| G: | 3.26 | I: | 6.1 in |
| AE2: | 0.63 | AB: | 6.38 |
| U: | 1.25 in | L: | 9.57 in |
| T: | 1.875 | LL: | 4.25 in |
| BD: | 9 | BF: | 0.53 |
| AF: | 0.38 | AA: | 14 |
| BE1: | 0.5 in | AJ: | 7.25 |
| V: | 2.75 in | AG: | 8.5 |
| P: | 3.69 in | L1: | 13.46 in |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
Technical Specifications
| Input HP @ 1750 RPM: | 15.5 | Product Type: | Right Angle |
| Ratio: | 5:1 | Output Diameter (in): | 1.875 in |
| Ratio Range: | 5:1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output RPM: | 339 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Motor Frame Size: | 250TC | Service Factor: | 1 |
| Gear Type: | Worm | Model Code: | 42YFC |
| Bore Code: | 30 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Input Keyway: | 1/4 X 2.88 in | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

