How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | L1: | 13.46 in |
| AJ: | 7.25 | U: | 1.25 in |
| BF: | 0.53 | BD: | 9 |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| AE2: | 0.63 | LL: | 4.25 in |
| AA: | 14 | AK: | 8.5 |
| I: | 6.1 in | V: | 2.75 in |
| G: | 3.26 | AF: | 0.38 |
| T: | 1.875 | BE1: | 0.5 in |
| AG: | 8.5 | AB: | 6.38 |
| P: | 3.69 in | L: | 9.57 in |
Technical Specifications
| Ratio: | 5:1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Input Keyway: | 1/4 X 2.88 in | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Bore Code: | 30 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Input Diameter (in): | 1.25 in | Output RPM: | 339 |
| Input Style: | Flexible Coupling Input | Model Code: | 42YFC |
| Input HP @ 1750 RPM: | 15.5 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 250TC | Assembly: | YFC-2 |
| Product Type: | Right Angle | Output Diameter (in): | 1.875 in |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

