How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | P: | 3.69 in |
| D: | 4.5 | V: | 2.75 in |
| L: | 9.57 in | G: | 3.26 |
| U: | 1.25 in | LL: | 4.25 in |
| BE1: | 0.5 in | AG: | 8.5 |
| AF: | 0.38 | AJ: | 7.25 |
| BF: | 0.53 | L1: | 13.46 in |
| AK: | 8.5 | AE2: | 0.63 |
| AA: | 14 | Center Distance (in): | 4.25 in |
| BD: | 9 | AB: | 6.38 |
| H: | 0.53 in | T: | 1.875 |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 2.88 in |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Series Code: | OE | Ratio Range: | 5:1 |
| Model Code: | 42YFC | Product Type: | Right Angle |
| Ratio: | 5:1 | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.875 in |
| Output RPM: | 339 | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 15.5 | Motor Frame Size: | 250TC |
| Bore Code: | 30 | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

