How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | LL: | 4.25 in |
| P: | 3.69 in | H: | 0.53 in |
| I: | 6.1 in | BF: | 0.53 |
| L: | 9.57 in | AJ: | 7.25 |
| AG: | 8.5 | AE2: | 0.63 |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| D: | 4.5 | AB: | 6.38 |
| AK: | 8.5 | G: | 3.26 |
| V: | 2.75 in | L1: | 13.46 in |
| BE1: | 0.5 in | T: | 1.875 |
| AA: | 14 | U: | 1.25 in |
Technical Specifications
| Center Distance (in): | 4.25 | Motor Frame Size: | 250TC |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Bore Code: | 30 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Output RPM: | 35 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.875 in |
| Series Code: | OE | Ratio: | 50:1 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 3.39 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Assembly: | YFC-2 | Model Code: | 42YFC |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

