How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LL: | 4.25 in |
| BD: | 9 | V: | 2.75 in |
| AJ: | 7.25 | AG: | 8.5 |
| L: | 9.57 in | BF: | 0.53 |
| U: | 1.25 in | I: | 6.1 in |
| AF: | 0.38 | AA: | 14 |
| AK: | 8.5 | T: | 1.875 |
| L1: | 13.46 in | D: | 4.5 |
| AB: | 6.38 | G: | 3.26 |
| BE1: | 0.5 in | AE2: | 0.63 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Input HP @ 1750 RPM: | 3.39 | Reducer: | Worm - Right Angle |
| Output RPM: | 35 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | Assembly: | YFC-2 |
| Model Code: | 42YFC | Input Keyway: | 1/4 X 2.88 in |
| Output Key: | 1/2 X 3.38 | Bore Code: | 30 |
| Product Type: | Right Angle | Series Code: | OE |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Ratio: | 50:1 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 250TC | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Diameter (in): | 1.875 in | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

