How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | LL: | 4.25 in |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| AA: | 14 | P: | 3.69 in |
| L: | 9.57 in | U: | 1.25 in |
| I: | 6.1 in | BD: | 9 |
| D: | 4.5 | V: | 2.75 in |
| AF: | 0.38 | AB: | 6.38 |
| BF: | 0.53 | BE1: | 0.5 in |
| H: | 0.53 in | G: | 3.26 |
| T: | 1.875 | L1: | 13.46 in |
| AE2: | 0.63 | AK: | 8.5 |
Technical Specifications
| Series Code: | OE | Ratio Range: | 60:1 |
| Assembly: | YFC-2 | Ratio: | 60:1 |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Model Code: | 42YFC | Output Diameter (in): | 1.875 in |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Motor Frame Size: | 250TC |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.7 |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 30 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

