How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BD: | 9 |
| L1: | 13.46 in | G: | 3.26 |
| D: | 4.5 | AF: | 0.38 |
| V: | 2.75 in | T: | 1.875 |
| H: | 0.53 in | AA: | 14 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| AG: | 8.5 | BE1: | 0.5 in |
| AE2: | 0.63 | P: | 3.69 in |
| L: | 9.57 in | AB: | 6.38 |
| AJ: | 7.25 | LL: | 4.25 in |
| U: | 1.25 in | AK: | 8.5 |
Technical Specifications
| Model Code: | 42YFC | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 2.88 in | Product Type: | Right Angle |
| Ratio Range: | 60:1 | Output Shaft Direction: | 2 |
| Bore Code: | 30 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.7 | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 250TC |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Ratio: | 60:1 | No. of Gear Reductions: | Single |
| Output RPM: | 29.2 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.875 in |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

