How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AE2: | 0.63 |
| AJ: | 7.25 | V: | 2.75 in |
| BF: | 0.53 | G: | 3.26 |
| LL: | 4.25 in | AF: | 0.38 |
| AA: | 14 | BE1: | 0.5 in |
| I: | 6.1 in | L1: | 13.46 in |
| AK: | 8.5 | AG: | 8.5 |
| BD: | 9 | Center Distance (in): | 4.25 in |
| U: | 1.25 in | L: | 9.57 in |
| T: | 1.875 | AB: | 6.38 |
| P: | 3.69 in | D: | 4.5 |
Technical Specifications
| Ratio Range: | 7.5:1 | Bore Code: | 30 |
| Ratio: | 7.5:1 | Input HP @ 1750 RPM: | 14.1 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output RPM: | 233 | Series Code: | OE |
| Product Type: | Right Angle | Model Code: | 42YFC |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Output Key: | 1/2 X 3.38 |
| Input Keyway: | 1/4 X 2.88 in | Motor Frame Size: | 250TC |
| Output Diameter (in): | 1.875 in | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

