How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | T: | 1.875 |
| AA: | 14 | AK: | 4.5 |
| BF: | 0.41 | AJ: | 5.88 |
| H: | 0.53 in | LL: | 4.25 in |
| L: | 9.57 in | U: | 1.25 in |
| AF: | 0.38 | I: | 6.1 in |
| AG: | 8.5 | AE2: | 0.63 |
| BE: | 0.38 in | P: | 3.69 in |
| D: | 4.5 | BD: | 5.88 |
| V: | 2.75 in | LM: | 11.81 |
| AB: | 6.38 | G: | 3.26 |
Technical Specifications
| Model Code: | 42YFC | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Center Distance (in): | 4.25 | Output RPM: | 175 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 30 |
| Output Diameter (in): | 1.875 in | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 56C |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 12.9 |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Input Keyway: | 1/4 X 2.88 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

