How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | V: | 2.75 in |
| H: | 0.53 in | P: | 3.69 in |
| D: | 4.5 | T: | 1.875 |
| AB: | 6.38 | LL: | 4.25 in |
| BF: | 0.41 | AE2: | 0.63 |
| AG: | 8.5 | U: | 1.25 in |
| LM: | 11.81 | AJ: | 5.88 |
| AK: | 4.5 | Center Distance (in): | 4.25 in |
| L: | 9.57 in | G: | 3.26 |
| I: | 6.1 in | AA: | 14 |
| AF: | 0.38 | BE: | 0.38 in |
Technical Specifications
| Output Shaft Direction: | 2 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Bore Code: | 30 |
| Model Code: | 42YFC | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.875 in |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 2.88 in | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Ratio Range: | 10:1 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Output RPM: | 175 | Input HP @ 1750 RPM: | 12.9 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

