How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AG: | 8.5 |
| LL: | 4.25 in | BF: | 0.41 |
| V: | 2.75 in | BD: | 5.88 |
| G: | 3.26 | P: | 3.69 in |
| U: | 1.25 in | T: | 1.875 |
| LM: | 11.81 | BE: | 0.38 in |
| Center Distance (in): | 4.25 in | AK: | 4.5 |
| AB: | 6.38 | D: | 4.5 |
| L: | 9.57 in | I: | 6.1 in |
| AA: | 14 | AF: | 0.38 |
| AE2: | 0.63 | H: | 0.53 in |
Technical Specifications
| Output Diameter (in): | 1.875 in | Assembly: | YFC-2 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 12.9 |
| Output Shaft Direction: | 2 | Bore Code: | 30 |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 2.88 in |
| Input Diameter (in): | 1.25 in | Model Code: | 42YFC |
| Series Code: | OE | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Ratio Range: | 10:1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Ratio: | 10:1 |
| Input RPM: | 1,750 | Output RPM: | 175 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

