How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | T: | 1.875 |
| AJ: | 5.88 | AA: | 14 |
| AE2: | 0.63 | AF: | 0.38 |
| AK: | 4.5 | U: | 1.25 in |
| V: | 2.75 in | P: | 3.69 in |
| BF: | 0.41 | BE: | 0.38 in |
| BD: | 5.88 | LL: | 4.25 in |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| LM: | 11.81 | H: | 0.53 in |
| D: | 4.5 | I: | 6.1 in |
| AB: | 6.38 | L: | 9.57 in |
Technical Specifications
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.875 in |
| Shaft Seal Material: | Viton | Ratio Range: | 100:1 to 250:1 |
| Input RPM: | 1,750 | Output RPM: | 17.5 |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.2 | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Series Code: | OE | Product Type: | Right Angle |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Assembly: | YFC-2 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Model Code: | 42YFC |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 100:1 | Bore Code: | 30 |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

