How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | L: | 9.57 in |
| BE: | 0.38 in | AG: | 8.5 |
| BD: | 5.88 | T: | 1.875 |
| LM: | 11.81 | AA: | 14 |
| H: | 0.53 in | BF: | 0.41 |
| U: | 1.25 in | AJ: | 5.88 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| AB: | 6.38 | AF: | 0.38 |
| LL: | 4.25 in | AK: | 4.5 |
| G: | 3.26 | D: | 4.5 |
| V: | 2.75 in | AE2: | 0.63 |
Technical Specifications
| Series Code: | OE | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Ratio: | 100:1 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output RPM: | 17.5 |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Model Code: | 42YFC |
| Ratio Range: | 100:1 to 250:1 | Output Diameter (in): | 1.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.2 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Input Keyway: | 1/4 X 2.88 in | Bore Code: | 30 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

