How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 11.81 | AK: | 4.5 |
| AF: | 0.38 | BF: | 0.41 |
| U: | 1.25 in | G: | 3.26 |
| BE: | 0.38 in | AE2: | 0.63 |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| AB: | 6.38 | H: | 0.53 in |
| AJ: | 5.88 | I: | 6.1 in |
| AA: | 14 | AG: | 8.5 |
| L: | 9.57 in | D: | 4.5 |
| T: | 1.875 | P: | 3.69 in |
| BD: | 5.88 | V: | 2.75 in |
Technical Specifications
| Output Shaft Direction: | 2 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Model Code: | 42YFC | Motor Frame Size: | 56C |
| Bore Code: | 30 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 2.88 in | Input HP @ 1750 RPM: | 9.3 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Ratio: | 15:1 | Gear Type: | Worm |
| Ratio Range: | 15:1 | Output Diameter (in): | 1.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

