How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.875 | AB: | 6.38 |
| V: | 2.75 in | L: | 9.57 in |
| P: | 3.69 in | H: | 0.53 in |
| U: | 1.25 in | AF: | 0.38 |
| BD: | 5.88 | D: | 4.5 |
| G: | 3.26 | AG: | 8.5 |
| AA: | 14 | AE2: | 0.63 |
| BF: | 0.41 | I: | 6.1 in |
| AK: | 4.5 | LM: | 11.81 |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| AJ: | 5.88 | BE: | 0.38 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Bore Code: | 30 |
| Output RPM: | 117 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.875 in | Ratio: | 15:1 |
| Input HP @ 1750 RPM: | 9.3 | Assembly: | YFC-2 |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 56C | Input Keyway: | 1/4 X 2.88 in |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Model Code: | 42YFC | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

