How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | H: | 0.53 in |
| T: | 1.875 | AA: | 14 |
| D: | 4.5 | AK: | 4.5 |
| U: | 1.25 in | AG: | 8.5 |
| I: | 6.1 in | AB: | 6.38 |
| BE: | 0.38 in | BD: | 5.88 |
| AE2: | 0.63 | AF: | 0.38 |
| L: | 9.57 in | LL: | 4.25 in |
| P: | 3.69 in | G: | 3.26 |
| V: | 2.75 in | AJ: | 5.88 |
| Center Distance (in): | 4.25 in | LM: | 11.81 |
Technical Specifications
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Bore Code: | 30 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 7.59 | Output RPM: | 87.5 |
| Input Keyway: | 1/4 X 2.88 in | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Model Code: | 42YFC | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.875 in | Gear Type: | Worm |
| Ratio: | 20:1 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

