How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | BF: | 0.41 |
| AG: | 8.5 | V: | 2.75 in |
| AA: | 14 | LL: | 4.25 in |
| I: | 6.1 in | AK: | 4.5 |
| BD: | 5.88 | AF: | 0.38 |
| BE: | 0.38 in | P: | 3.69 in |
| AB: | 6.38 | G: | 3.26 |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| AJ: | 5.88 | L: | 9.57 in |
| T: | 1.875 | LM: | 11.81 |
| AE2: | 0.63 | H: | 0.53 in |
Technical Specifications
| Model Code: | 42YFC | Center Distance (in): | 4.25 |
| Bore Code: | 30 | Input RPM: | 1,750 |
| Ratio Range: | 20:1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Series Code: | OE | Ratio: | 20:1 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 7.59 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output RPM: | 87.5 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.875 in | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

