How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | LL: | 4.25 in |
| T: | 1.875 | AJ: | 5.88 |
| AG: | 8.5 | H: | 0.53 in |
| L: | 9.57 in | AB: | 6.38 |
| BE: | 0.38 in | P: | 3.69 in |
| AA: | 14 | LM: | 11.81 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| I: | 6.1 in | BF: | 0.41 |
| BD: | 5.88 | AE2: | 0.63 |
| AF: | 0.38 | AK: | 4.5 |
| D: | 4.5 | U: | 1.25 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 2.88 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.875 in | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 6.24 |
| Bore Code: | 30 | Ratio: | 25:1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output RPM: | 70 | Model Code: | 42YFC |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Series Code: | OE | Assembly: | YFC-2 |
| Ratio Range: | 25:1 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

