How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 11.81 | BD: | 5.88 |
| I: | 6.1 in | BF: | 0.41 |
| AA: | 14 | U: | 1.25 in |
| L: | 9.57 in | AG: | 8.5 |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| AB: | 6.38 | AK: | 4.5 |
| AE2: | 0.63 | P: | 3.69 in |
| H: | 0.53 in | AF: | 0.38 |
| T: | 1.875 | BE: | 0.38 in |
| LL: | 4.25 in | G: | 3.26 |
| V: | 2.75 in | AJ: | 5.88 |
Technical Specifications
| Model Code: | 42YFC | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Ratio: | 25:1 | Output Diameter (in): | 1.875 in |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Bore Code: | 30 |
| Input Keyway: | 1/4 X 2.88 in | Ratio Range: | 25:1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output RPM: | 70 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 6.24 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 4.25 |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

