How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| BF: | 0.41 | H: | 0.53 in |
| BE: | 0.38 in | T: | 1.875 |
| AB: | 6.38 | L: | 9.57 in |
| D: | 4.5 | V: | 2.75 in |
| AJ: | 5.88 | AF: | 0.38 |
| AG: | 8.5 | AK: | 4.5 |
| U: | 1.25 in | AA: | 14 |
| LM: | 11.81 | LL: | 4.25 in |
| G: | 3.26 | BD: | 5.88 |
| AE2: | 0.63 | I: | 6.1 in |
Technical Specifications
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 5.23 | Output Shaft Assembly Code: | 2 |
| Ratio: | 30:1 | Input Keyway: | 1/4 X 2.88 in |
| Bore Code: | 30 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Model Code: | 42YFC | Ratio Range: | 30:1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.875 in | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Input Diameter (in): | 1.25 in |
| Output RPM: | 58.3 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

