How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | AA: | 14 |
| V: | 2.75 in | T: | 1.875 |
| AF: | 0.38 | I: | 6.1 in |
| BE: | 0.38 in | P: | 3.69 in |
| AB: | 6.38 | U: | 1.25 in |
| H: | 0.53 in | AG: | 8.5 |
| BD: | 5.88 | LL: | 4.25 in |
| L: | 9.57 in | BF: | 0.41 |
| Center Distance (in): | 4.25 in | AJ: | 5.88 |
| AK: | 4.5 | D: | 4.5 |
| LM: | 11.81 | G: | 3.26 |
Technical Specifications
| Product Type: | Right Angle | Output RPM: | 58.3 |
| Bore Code: | 30 | No. of Gear Reductions: | Single |
| Model Code: | 42YFC | Ratio Range: | 30:1 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 5.23 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.875 in | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Direction: | 2 | Ratio: | 30:1 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

