How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AF: | 0.38 |
| AK: | 4.5 | LL: | 4.25 in |
| I: | 6.1 in | AA: | 14 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| BF: | 0.41 | LM: | 11.81 |
| G: | 3.26 | AJ: | 5.88 |
| T: | 1.875 | AB: | 6.38 |
| P: | 3.69 in | L: | 9.57 in |
| D: | 4.5 | BD: | 5.88 |
| H: | 0.53 in | U: | 1.25 in |
| AG: | 8.5 | AE2: | 0.63 |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 2.88 in |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 4.2 |
| Output Diameter (in): | 1.875 in | Gear Type: | Worm |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Ratio: | 40:1 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Output RPM: | 43.8 | Input Style: | Flexible Coupling Input |
| Model Code: | 42YFC | Output Key: | 1/2 X 3.38 |
| Bore Code: | 30 | Ratio Range: | 40:1 |
| Center Distance (in): | 4.25 | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

