How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | G: | 3.26 |
| LM: | 11.81 | AK: | 4.5 |
| AA: | 14 | BD: | 5.88 |
| BF: | 0.41 | AJ: | 5.88 |
| AG: | 8.5 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| V: | 2.75 in | LL: | 4.25 in |
| T: | 1.875 | P: | 3.69 in |
| BE: | 0.38 in | H: | 0.53 in |
| AE2: | 0.63 | AF: | 0.38 |
| D: | 4.5 | L: | 9.57 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Assembly: | YFC-2 |
| Input Keyway: | 1/4 X 2.88 in | Output Diameter (in): | 1.875 in |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Model Code: | 42YFC |
| Input RPM: | 1,750 | Ratio: | 40:1 |
| Output Key: | 1/2 X 3.38 | Bore Code: | 30 |
| Output Shaft: | Hollow Bore | Ratio Range: | 40:1 |
| Housing Material: | Cast Iron | Output RPM: | 43.8 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 4.2 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

