How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BF: | 0.41 |
| AJ: | 5.88 | T: | 1.875 |
| AB: | 6.38 | I: | 6.1 in |
| AK: | 4.5 | LL: | 4.25 in |
| AE2: | 0.63 | LM: | 11.81 |
| U: | 1.25 in | H: | 0.53 in |
| AG: | 8.5 | D: | 4.5 |
| BD: | 5.88 | Center Distance (in): | 4.25 in |
| BE: | 0.38 in | V: | 2.75 in |
| P: | 3.69 in | G: | 3.26 |
| L: | 9.57 in | AA: | 14 |
Technical Specifications
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Output Diameter (in): | 1.875 in | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Bore Code: | 30 |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 15.5 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output RPM: | 339 |
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Model Code: | 42YFC |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

