How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AG: | 8.5 |
| LM: | 11.81 | AB: | 6.38 |
| BE: | 0.38 in | G: | 3.26 |
| T: | 1.875 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | AJ: | 5.88 |
| AA: | 14 | AE2: | 0.63 |
| AK: | 4.5 | L: | 9.57 in |
| AF: | 0.38 | U: | 1.25 in |
| BD: | 5.88 | H: | 0.53 in |
| LL: | 4.25 in | P: | 3.69 in |
| BF: | 0.41 | I: | 6.1 in |
Technical Specifications
| Ratio: | 5:1 | Reducer: | Worm - Right Angle |
| Bore Code: | 30 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 339 | Ratio Range: | 5:1 |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 15.5 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Series Code: | OE | Input Keyway: | 1/4 X 2.88 in |
| Center Distance (in): | 4.25 | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Output Diameter (in): | 1.875 in |
| Output Shaft Direction: | 2 | Model Code: | 42YFC |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

