How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | I: | 6.1 in |
| D: | 4.5 | AF: | 0.38 |
| T: | 1.875 | P: | 3.69 in |
| AE2: | 0.63 | V: | 2.75 in |
| LL: | 4.25 in | LM: | 11.81 |
| H: | 0.53 in | G: | 3.26 |
| BF: | 0.41 | BD: | 5.88 |
| U: | 1.25 in | AA: | 14 |
| AG: | 8.5 | BE: | 0.38 in |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| L: | 9.57 in | AJ: | 5.88 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Bore Code: | 30 | Model Code: | 42YFC |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Input Keyway: | 1/4 X 2.88 in |
| Output Diameter (in): | 1.875 in | Ratio: | 50:1 |
| Center Distance (in): | 4.25 | Output RPM: | 35 |
| Ratio Range: | 50:1 | Input HP @ 1750 RPM: | 3.39 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

