How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.875 | V: | 2.75 in |
| BF: | 0.41 | AJ: | 5.88 |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| AB: | 6.38 | AF: | 0.38 |
| G: | 3.26 | L: | 9.57 in |
| U: | 1.25 in | AK: | 4.5 |
| AE2: | 0.63 | AA: | 14 |
| P: | 3.69 in | BE: | 0.38 in |
| LM: | 11.81 | I: | 6.1 in |
| AG: | 8.5 | LL: | 4.25 in |
| H: | 0.53 in | BD: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 2.88 in |
| Center Distance (in): | 4.25 | Motor Frame Size: | 56C |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Model Code: | 42YFC | Assembly: | YFC-2 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio: | 50:1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Input HP @ 1750 RPM: | 3.39 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.875 in |
| Output RPM: | 35 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 30 | Ratio Range: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

