How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AG: | 8.5 |
| AJ: | 5.88 | LM: | 11.81 |
| D: | 4.5 | G: | 3.26 |
| AA: | 14 | T: | 1.875 |
| AE2: | 0.63 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| U: | 1.25 in | L: | 9.57 in |
| LL: | 4.25 in | AK: | 4.5 |
| BF: | 0.41 | BE: | 0.38 in |
| P: | 3.69 in | AB: | 6.38 |
| H: | 0.53 in | BD: | 5.88 |
Technical Specifications
| Assembly: | YFC-2 | Ratio Range: | 60:1 |
| Series Code: | OE | Output Diameter (in): | 1.875 in |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output RPM: | 29.2 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio: | 60:1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 2.7 |
| Service Factor: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Bore Code: | 30 | No. of Gear Reductions: | Single |
| Model Code: | 42YFC | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

