How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | V: | 2.75 in |
| H: | 0.53 in | LM: | 11.81 |
| AF: | 0.38 | I: | 6.1 in |
| L: | 9.57 in | D: | 4.5 |
| AA: | 14 | AK: | 4.5 |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| BD: | 5.88 | BF: | 0.41 |
| U: | 1.25 in | P: | 3.69 in |
| AE2: | 0.63 | T: | 1.875 |
| AG: | 8.5 | AB: | 6.38 |
| AJ: | 5.88 | G: | 3.26 |
Technical Specifications
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Bore Code: | 30 | Ratio Range: | 60:1 |
| Input Keyway: | 1/4 X 2.88 in | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 2.7 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Diameter (in): | 1.875 in | Ratio: | 60:1 |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Model Code: | 42YFC | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 2 | Output RPM: | 29.2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

